Packaging information
Package | Pins SOIC (DWV) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the AMC1350-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Linear input voltage range: ±5 V
- High input impedance: 1.25 MΩ (typ)
- Fixed gain: 0.4 V/V
- Low DC errors:
- Offset error ±1.5 mV (max)
- Offset drift: ±15 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±35 ppm/°C (max)
- Nonlinearity ±0.02% (max)
- Operation on high-side and low-side: 3.3 V or 5 V
- High CMTI: 100 kV/µs (min)
- Fail-safe output
- Safety-related certifications:
- 7070-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 5000-VRMS isolation for 1 minute per UL1577
Description for the AMC1350-Q1
The AMC1350-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577, and supports a working voltage of up to 1.5 kVRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from potentially harmful voltages and damage.
The high-impedance input of the AMC1350-Q1 is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance. The excellent accuracy and low temperature drift supports accurate AC and DC voltage sensing in onboard chargers (OBC), DC/DC converters, traction inverters, or other applications that must support high common-mode voltages.
The AMC1350-Q1 is offered in a wide-body 8-pin SOIC package and is AEC-Q100 qualified for automotive applications and supports the temperature range from –40°C to +125°C