Packaging information
Package | Pins FCCSP (ABL) | 161 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 176 | JEDEC TRAY (10+1) |
Features for the AWR1642
- FMCW transceiver
- Integrated PLL, transmitter, receiver, Baseband, and ADC
- 76- to 81-GHz coverage with 4 GHz available bandwidth
- Four receive channels
- Two transmit channels
- Ultra-accurate chirp (timing) engine based on fractional-N PLL
- TX power: 12 dBm
- RX noise figure:
- 14 dB (76 to 77 GHz)
- 15 dB (77 to 81 GHz)
- Phase noise at 1 MHz:
- –95 dBc/Hz (76 to 77 GHz)
- –93 dBc/Hz (77 to 81 GHz)
- Built-in calibration and self-test (monitoring)
- Arm Cortex-R4F-based radio control system
- Built-in firmware (ROM)
- Self-calibrating system across process and temperature
- C674x DSP for FMCW signal processing
- On-chip memory: 1.5MB
- Cortex-R4F microcontroller for object tracking and classification, AUTOSAR, and interface control
- Supports autonomous mode (loading user application from QSPI flash memory)
- Integrated peripherals
- Internal memories with ECC
- Host interface
- CAN and CAN-FD
- Other interfaces available to user application
- Up to 6 ADC channels
- Up to 2 SPI channels
- Up to 2 UARTs
- I2C
- GPIOs
- 2-lane LVDS interface for raw ADC data and debug instrumentation
- Device Security (on select part numbers)
- Secure authenticated and encrypted boot support
- Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
- Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
-
Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
- Hardware integrity up to ASIL-B
- Safety-related certification
- ISO 26262 certified upto ASIL B by TUV SUD
- AEC-Q100 qualified
- Device advanced features
- Embedded self-monitoring with no host processor involvement
- Complex baseband architecture
- Embedded interference detection capability
- Power management
- Built-in LDO network for enhanced PSRR
- I/Os support dual voltage 3.3 V/1.8 V
- Clock source
- Supports External Oscillator at 40 MHz
- Supports externally driven clock (square/sine) at 40 MHz
- Supports 40 MHz crystal connection with load capacitors
- Easy hardware design
- 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
- Small solution size
- Operating Conditions
- Junction temp range: –40°C to 125°C
Description for the AWR1642
The AWR1642 device is an integrated single-chip FMCW radar sensor capable of operation in the 76- to 81-GHz band. The device is built with TI’s low-power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The AWR1642 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.
The AWR1642 device is a self-contained FMCW radar sensor single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 2TX, 4RX system with built-in PLL and ADC converters. It integrates the DSP subsystem, which contains TIs high-performance C674x DSP for the Radar Signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for radio configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.