36-pin (RHH) package image

CC1110F32RHHT ACTIVE

Sub-1 GHz wireless MCU with up to 32 kB Flash memory

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1110F32RHHR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RHH) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CC1110-CC1111

  • Radio
    • High-performance RF transceiver based on the
      market-leading CC1101
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (–110 dBm at 1.2 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 10 dBm
      for all supported frequencies
    • Frequency range: 300 – 348 MHz, 391 – 464 MHz
      and 782 – 928 MHz
    • Digital RSSI / LQI support
  • Low Power
    • Low current consumption (RX: 16.2 mA at 1.2 kBaud, TX: 15.2
      mA at −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest
      power consumption)
    • 0.5 µA in PM2 (operating mode with the second lowest power
      consumption, timer or external interrupt wakeup)
    • RoHS Compliant 6 mm × 6 mm QFN-40 Package
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller
      core.
    • Powerful DMA functionality
    • 8/16/32 KB in-system programmable flash, and 1, 2, 4 KB RAM
    • Full-Speed USB Controller with 1 KB FIFO (CC1111Fx)
    • 128-bit AES security coprocessor
    • 7 – 12 bit ADC with up to eight inputs
    • I2S interface
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC1110Fx) or 19 (CC1111Fx) GPIO pins
    • SW compatible with CC2510Fx, CC2511Fx
  • General
    • Wide supply voltage range (2.0V – 3.6V)
    • RoHS compliant 6×6 mm QFN 36 package

Description for the CC1110-CC1111

The CC1110Fx, CC1111Fx is a true low-power sub- 1 GHz system-on-chip (SoC) designed for low power wireless applications. The CC1110Fx, CC1111Fx combines the excellent performance of the state-of-the-art RF transceiver CC1101 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and up to 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC1110Fx, CC1111Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC1111Fx adds a full-speed USB 2.0 interface to the feature set of the CC1110Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1110F32RHHR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more