Packaging information
Package | Pins WQFN (RVK) | 12 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the CDC1104
- Input Reference Clock 120Hz240Hz
- Output Clock (Fin/2) 60Hz120Hz
- Output Buffer Drive Strength: 8mA
- 4 Clock Outputs
- 4 Control Pins Select Phases of Clock Outputs
- Supply Voltage: 3.8V5.5V
- Operating Temperature Range: 40°C to 85°C
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-B)
- 500-V Charged-Device Model (C101)
- Package Offerings
- 12-pin QFN (3mm x 3mm)
Description for the CDC1104
The CDC1104 is a 1 to 4 configurable clock buffer. The device accepts an input reference clock and creates 4 buffered output clocks with an output frequency equal to one half the input clock frequency. Four control inputs, S1, S2, S3, S4 configurable phases of the clock outputs.