Packaging information
Package | Pins PicoStar (YFM) | 6 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the DRV201
- Configurable for Linear or PWM Mode VCM
Current Generation - High Efficiency PWM Current Control for VCM
- Advanced Ringing Compensation
- Integrated 10-bit D/A Converter for VCM Current
Control - Protection
- Open and Short-Circuit Detection on VCM Pins
- Undervoltage Lockout (UVLO)
- Thermal Shutdown
- Open and Short-Circuit Protection on VCM
Output - Internal Current Limit for VCM Driver
- 4-kV ESD-HBM
- I2C Interface
- Operating Temperature Range: 40°C to 85°C
- 6-Ball WCSP Package With 0.4-mm Pitch
- Max Die Size: 0.8 mm × 1.48 mm
- Package Heights:
- YFM: 0.15 mm
- YMB: 0.3 mm
Description for the DRV201
The DRV201 device is an advanced voice coil motor driver for camera auto focus. It has an integrated D/A converter for setting the VCM current. VCM current is controlled with a fixed frequency PWM controller or a linear mode driver. Current generation can be selected via I2C register. The DRV201 device has an integrated sense resistor for current regulation and the current can be controlled through I2C.
When changing the current in the VCM, the lens ringing is compensated with an advanced ringing compensation function. Ringing compensation reduces the needed time for auto focus significantly. The device also has VCM short and open protection functions.