DRV8245SQPWPRQ1 image

DRV8245SQPWPRQ1 ACTIVE

Automotive 40-V, 32-A H-Bridge driver with integrated current sensing and feedback

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the DRV8245-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 4.5-V to 35-V (40-V abs. max) operating range
  • VQFN-HR package: RON_LS + RON_HS: 32 mΩ
  • HTSSOP package: RON_LS + RON_HS: 40 mΩ
  • IOUT Max = 32 A
  • PWM frequency operation up to 25 KHz with automatic dead time assertion
  • Configurable slew rate and spread spectrum clocking for low electromagnetic interference (EMI)
  • Integrated current sense (eliminates shunt resistor)
  • Proportional load current output on IPROPI pin
  • Configurable current regulation
  • Protection and diagnostic features with configurable fault reaction (latched or retry)
    • Load diagnostics in both the off-state and on-state to detect open load and short circuit
    • Voltage monitoring on supply (VM)
    • Over current protection
    • Over temperature protection
    • Fault indication on nFAULT pin
  • Supports 3.3-V, 5-V logic inputs
  • Low sleep current - 1µA typical at 25°C
  • 3 variants - HW (H), SPI (S) or SPI (P)
  • Configurable control modes:
    • Single full bridge using PWM or PH/EN mode
    • Two half-bridges using Independent mode
  • Device family comparison table

Description for the DRV8245-Q1

The DRV824x-Q1 family of devices is a fully integrated H-bridge driver intended for a wide range of automotive applications. The device can be configured as a single full-bridge driver or as two independent half-bridge drivers. Designed in a BiCMOS high power process technology node, this monolithic family of devices in a power package offer excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness, and diagnostic capability. This family provides an identical pin function with scalable RON (current capability) to support different loads.

The devices integrate a N-channel H-bridge, charge pump regulator, high-side current sensing with regulation, current proportional output, and protection circuitry. A low-power sleep mode is provided to achieve low quiescent current. The devices offer voltage monitoring and load diagnostics as well as protection features against over current and over temperature. Fault conditions are indicated on nFAULT pin. The devices are available in three variants - hardwired interface: HW (H) and two SPI interface variants: SPI(P) and SPI(S), with SPI (P) for externally supplied logic supply and SPI (S) for internally generated logic supply. The SPI interface variants offer more flexibility in device configuration and fault observability.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more