Packaging information
Package | Pins HTSSOP (DCA) | 48 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the DRV8823
- PWM Motor Driver With Four H-Bridges
- Drives Two Stepper Motors, One Stepper and
Two DC Motors, or Four DC Motors - Up to 1.5-A Current Per Winding
- Low On-Resistance
- Programmable Maximum Winding Current
- Three-Bit Winding Current Control Allows up to
Eight Current Levels - Selectable Slow or Mixed Decay Modes
- Drives Two Stepper Motors, One Stepper and
- 8- to 32-V Operating Supply Voltage Range
- Internal Charge Pump for Gate Drive
- Built-in 3.3-V Reference
- Serial Digital Control Interface
- Fully Protected Against Undervoltage,
Overtemperature, and Overcurrent Events - Thermally-Enhanced Surface Mount Package
Description for the DRV8823
The DRV8823 provides an integrated motor driver solution for printers and other office automation equipment applications.
The motor driver circuit includes four H-bridge drivers. Each of the motor driver blocks employ N-channel power MOSFETs configured as an H-bridge to drive the motor windings.
A simple serial interface allows control of all functions of the motor driver with only a few digital signals. The devices also provides a low-power sleep function.
The motor drivers provide PWM current control capability. The current is programmable, based on an externally supplied reference voltage and an external current sense resistor. In addition, eight current levels (set through the serial interface) allow microstepping with bipolar stepper motors.
Internal shutdown functions are provided for overcurrent protection (OCP), short-circuit protection, undervoltage lockout, and overtemperature.
The DRV8823 is packaged in a 48-pin HTSSOP package (eco-friendly: RoHS and no Sb/Br).