28-pin (DB) package image

DSD1792ADBR ACTIVE

132dB SNR Highest Performance Stereo Audio DAC (S/W Control)

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DSD1792ADB ACTIVE
Package qty | Carrier 47 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 28
Operating temperature range (°C) -25 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the DSD1792A

  • Supports Both DSD and PCM Formats
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range:
      • 132 dB (9 V rms, Mono)
      • 129 dB (4.5 V rms, Stereo)
      • 127 dB (2 V rms, Stereo)
    • THD+N: 0.0004%
  • Differential Current Output: 7.8 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –130 dB
    • Pass-Band Ripple: ±0.00001 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-, 20-, and 24-Bit Audio Data
  • PCM Data Formats: Standard, I²S, and Left-Justified
  • Optional Interface to External Digital Filter or DSP Available
  • TDMCA Interface Available
  • User-Programmable Mode Controls:
    • Digital Attenuation: 0 dB to –120 dB, 0.5 dB/Step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
  • Dual Supply Operation:
    • 5 V Analog, 3.3 V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • SACD Player
    • DVD Players
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multi-Track Recorders
    • Other Applications Requiring 24-Bit Audio

Description for the DSD1792A

The DSD1792A is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced-segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The DSD1792A provides balanced current outputs, allowing the user to optimize analog performance externally. The DSD1792A accepts the PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The DSD1792A also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port, which supports register write and readback functions. The DSD1792A also supports the time-division-multiplexed command and audio (TDMCA) data format.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DSD1792ADB ACTIVE
Package qty | Carrier 47 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more