161-pin (ABL) package image

IWR6243ABGABL ACTIVE

57-GHz to 64-GHz industrial high-performance MMIC

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

IWR6243ABGABLR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: 5A991B6B

Packaging information

Package | Pins FCCSP (ABL) | 161
Operating temperature range (°C) -40 to 105
Package qty | Carrier 176 | JEDEC TRAY (5+1)

Features for the IWR6243

  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 57- to 64-GHz coverage with 7 GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Supports 6-bit phase shifter for TX Beam forming
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 12 dBm
    • RX noise figure: 10 dB
    • Phase noise at 1 MHz:
      • –93dBc/Hz
  • Built-in calibration and self-test
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY, CSI2 v1.1 and LVDS (only for debug)
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified SIL-2 by TUV SUD
  • IWR6243 Advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Complex baseband architecture
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Condtions :
    • Junction temp range: –40°C to 105°C

Description for the IWR6243

The IWR6243 is an integrated single-chip FMCW transceiver capable of operation in the 57- to 64-GHz band. This device enables unprecedented levels of integration in an extremely small form factor. IWR6243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space.

IWR6243 is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Radar sensors. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.

Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

IWR6243ABGABLR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more