Home Power management Voltage references Shunt voltage references

LM136A-5.0QML

ACTIVE

5.0V Reference Diode

LM136A-5.0QML

ACTIVE

Product details

Rating Military VO (V) 5 Initial accuracy (max) (%) 1 Iz for regulation (min) (µA) 600 VO adj (min) (V) 4 VO adj (max) (V) 6 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 40 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 10
Rating Military VO (V) 5 Initial accuracy (max) (%) 1 Iz for regulation (min) (µA) 600 VO adj (min) (V) 4 VO adj (max) (V) 6 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 40 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 10
TO-CAN (NDV) 3 34.8704 mm² 6.41 x 5.44
  • Adjustable 4V to 6V
  • Low Temperature Coefficient
  • Wide Operating Current of 600 μA to 10 mA
  • 0.6Ω Dynamic Impedance
  • Ensured Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-On
  • Three Lead Transistor Package

All trademarks are the property of their respective owners.

  • Adjustable 4V to 6V
  • Low Temperature Coefficient
  • Wide Operating Current of 600 μA to 10 mA
  • 0.6Ω Dynamic Impedance
  • Ensured Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-On
  • Three Lead Transistor Package

All trademarks are the property of their respective owners.

The LM136A-5.0QML/LM136-5.0QML integrated circuits are precision 5.0V shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient 5.0V zener with 0.6Ω dynamic impedance. A third terminal on the LM136-5.0 allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-5.0 series is useful as a precision 5.0V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 5.0V makes it convenient to obtain a stable reference from low voltage supplies. Further, since the LM136-5.0 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

The LM136A-5.0QML/LM136-5.0QML integrated circuits are precision 5.0V shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient 5.0V zener with 0.6Ω dynamic impedance. A third terminal on the LM136-5.0 allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-5.0 series is useful as a precision 5.0V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 5.0V makes it convenient to obtain a stable reference from low voltage supplies. Further, since the LM136-5.0 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM136A-5.0QML LM136-5.0QML 5.0V Reference Diode datasheet (Rev. B) 20 Mar 2013
* SMD LM136A-5.0QML SMD 8418002XA 21 Jun 2016
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TO-CAN (NDV) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos