Home Power management Voltage references Shunt voltage references

LM185-1.2QML

ACTIVE

Micropower Voltage Reference Diode

LM185-1.2QML

ACTIVE

Product details

Rating Military VO (V) 1.2 Initial accuracy (max) (%) 1 Iz for regulation (min) (µA) 10 VO adj (min) (V) 1.2 VO adj (max) (V) 1.2 Reference voltage (V) Fixed Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 20
Rating Military VO (V) 1.2 Initial accuracy (max) (%) 1 Iz for regulation (min) (µA) 10 VO adj (min) (V) 1.2 VO adj (max) (V) 1.2 Reference voltage (V) Fixed Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 20
CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 TO-CAN (NDU) 2 34.8704 mm² 6.41 x 5.44
  • Operating Current of 10µA to 20mA
  • 1Ω Maximum Dynamic Impedance (Typical)
  • Low Temperature Coefficient
  • Radiation Qualified Option
    • 100 krad
    • Low Dose Rate Tested at 10 mrad/s

All trademarks are the property of their respective owners.

  • Operating Current of 10µA to 20mA
  • 1Ω Maximum Dynamic Impedance (Typical)
  • Low Temperature Coefficient
  • Radiation Qualified Option
    • 100 krad
    • Low Dose Rate Tested at 10 mrad/s

All trademarks are the property of their respective owners.

The LM185-1.2 is a micropower 2-terminal band-gap voltage regulator diodes. Operating over a 10µA to 20mA current range, it features exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185-1.2 band-gap reference uses only transistors and resistors, low noise and good long term stability result.

Careful design of the LM185-1.2 has made the device exceptionally tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185-1.2 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life.

Further, the wide operating current allows it to replace older references with a tighter tolerance part.

The LM185-1.2 is a micropower 2-terminal band-gap voltage regulator diodes. Operating over a 10µA to 20mA current range, it features exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185-1.2 band-gap reference uses only transistors and resistors, low noise and good long term stability result.

Careful design of the LM185-1.2 has made the device exceptionally tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185-1.2 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life.

Further, the wide operating current allows it to replace older references with a tighter tolerance part.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM185-1.2QML-SP ACTIVE Radiation-hardened QMLV, 1.2-V shunt voltage reference Space-grade version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LM185-1.2QML Micropower Voltage Reference Diode datasheet (Rev. B) 14 Jan 2014
* SMD LM185-1.2QML SMD 5962-87594 21 Jun 2016
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
More literature Die D/S LM185-1.2 MD8 Micropower Voltage Reference Diode 18 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CFP (NAC) 10 Ultra Librarian
TO-CAN (NDU) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos