24-pin (NHZ) package image

LM25056APSQ/NOPB ACTIVE

17-V PMBus Current/Voltage/Power/Temperature Monitor

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM25056APSQE/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NHZ) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the LM25056A

  • Input Voltage Range: 3V to 17V
  • I2C/SMBus Interface with PMBus Compliant Command Structure
  • Remote Temperature Sensing with Programmable Warning and Shutdown Thresholds
  • Real Time Monitoring of VIN, IIN, PIN, VAUX with 12-bit Resolution and 1 kHz Sampling Rate
  • Current Measurement Error: ±0.5%: +10°C to +85°C
  • Voltage Measurement Error: ±1.0%: +10°C to+85°C
  • Power Measurement Error: ±1.5%: +10°C to +85°C
  • True Input Power Measurement Using Simultaneous Sampling of VIN and IIN Accurately Averages Dynamic Power Readings
  • Averaging of VIN, IIN, PIN, and VAUX Over Programmable Interval Ranging from 0.001 to 4 Seconds
  • User Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black Box Capture of Telemetry Measurements and Device Status Triggered by WARN and FAULT Conditions
  • Full Featured Application Development Software
  • WQFN-24 Package

All trademarks are the property of their respective owners.

Description for the LM25056A

The LM25056A combines high performance analog and digital technology with a PMBus compliant SMBus/I2C interface to accurately measure the operating conditions of electrical systems including computing and storage blades connected to a backplane power bus. The LM25056A continuously supplies real-time power, voltage, current, and temperature data to the system management host via the SMBus interface.

The LM25056A monitoring block captures both real-time and average values of subsystem operating parameters (VIN, IIN, PIN, VAUX) as well as peak power. Accurate power measurement is accomplished by measuring the product of the input voltage and current through a shunt resistor. LM25056A current measurement has a ±0.5% accuracy over the temperature range of +10°C to +85°C with operation from -40°C to +125°C. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM25056APSQE/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more