LM2901AVQDRG4Q1 OBSOLETE

Automotive precision quad differential comparator

OBSOLETE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM2901AV-Q1

  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification levels:
      • Class 1C for "AV" version

      • Class 2 for all other versions

    • Device CDM ESD classification level C3
  • Improved 2 kV HBM ESD for "B" device
  • Single supply or dual supplies
  • Low supply-current independent of supply voltage 200 uA typical per comparator ("B" Versions)
  • Low input bias current 3.5 nA typical ("B" device)
  • Low input offset current 0.5 nA typ ("B" device)
  • Low input offset voltage ±0.37 mV typ ("B" device)
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage ±36 V
  • Output compatible with TTL, MOS, and CMOS
  • For single version in SOT, see the TL331-Q1 (SLVS969)
  • For dual version in multiple packages, see the LM2903x-Q1 (SLCS141)
  • Functional Safety-Capable

Description for the LM2901AV-Q1

The LM2901B-Q1 device is the next generation version of the industry-standard LM2901x-Q1 comparator family. This next generation family provides outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2kV ESD performance with drop-in replacement convenience.

All devices consist of four independent voltage comparators that are designed to operate over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is within 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. The outputs can be connected to other open-collector outputs.

The "V" versions operate up to 32V, and the "B" version operates up to 36V. All are qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more