Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the LM4862
- No Output Coupling Capacitors, Bootstrap Capacitors or Snubber Circuits are Necessary
- Small Outline or PDIP Packaging
- Unity-Gain Stable
- External Gain Configuration Capability
- Pin Compatible with LM4861
Description for the LM4862
The LM4862 is a bridge-connected audio power amplifier capable of delivering typically 675mW of continuous average power to an 8Ω load with 1% THD+N from a 5V power supply.
Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4862 does not require output coupling capacitors, bootstrap capacitors, or snubber networks, it is optimally suited for low-power portable systems.
The LM4862 features an externally controlled, low-power consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.
The unity-gain stable LM4862 can be configured by external gain-setting resistors.