Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 95 | TUBE |
Features for the LM4865
- DC Voltage Volume Control
- Headphone Amplifier Mode
- “Click and Pop” Suppression
- Shutdown Control When Volume Control Pin Is Low
- Thermal Shutdown Protection
Key Specifications
- PO at 1.0% THD+N Into 8Ω SOIC, Micro SMD 750 mW (typ)
- PO at 10% THD+N Into 8Ω SOIC, Micro SMD 1W (typ)
- Shutdown Current 0.7µA(typ)
- Supply Voltage Range 2.7V to 5.5 V
All trademarks are the property of their respective owners.
Description for the LM4865
The LM4865 is a mono bridged audio power amplifier with DC voltage volume control. The LM4865 is capable of delivering 750mW of continuous average power into an 8Ω load with less than 1% THD when powered by a 5V power supply. Switching between bridged speaker mode and headphone (single ended) mode is accomplished using the headphone sense pin. To conserve power in portable applications, the LM4865's micropower shutdown mode (IQ = 0.7µA, typ) is activated when less than 300mV is applied to the DC Vol/SD pin.
Boomer audio power amplifiers are designed specifically to provide high power audio output while maintaining high fidelity. They require few external components and operate on low supply voltages.