25-pin (YFQ) package image

LM49101TMX/NOPB ACTIVE

540-mW, mono, 44-mW stereo, analog input Class-AB audio amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM49101TM/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFQ) | 25
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM49101

  • Differential Mono Input and Stereo Single-Ended Input
  • Separate Earpiece (Receiver) Differential Input
  • Analog Switch for a Separate Earpiece Path
  • 32-Step Digital Volume Control (-80 to +18dB)
  • Three Independent Volume Channels (Left, Right, Mono)
  • Separate Headphone Volume Control
  • Flexible Output for Speaker and Headphone Output
  • True Ground Headphone Amplifier Eliminates Large DC Blocking Capacitors Reducing PCB Space and Cost
  • Hardware Reset Function
  • RF Immunity Topology
  • “Click and Pop” Suppression Circuitry
  • Thermal Shutdown Protection
  • Micro-Power Shutdown
  • I2C Control Interface
  • Available in Space-Saving DSBGA Package

Key Specifications

  • Supply Voltage (VDDLS): 2.7V ≤ VDDLS ≤ 5.5V
  • Supply Voltage (VDDHP): 1.8V ≤ VDDHP ≤ 2.9V
  • I2C Supply Voltage: 1.7V ≤ I2CVDD ≤ 5.5V
  • Output Power, VDDLS = 5V, VDDHP = 2.75V, 1% THD+N
    • RL = 8Ω Speaker 1.3W (Typ)
    • RL = 32Ω Headphone 45mW (Typ)
  • Output Power VDDLS = 3.3V, VDDHP = 2.75V, 1% THD+N
    • RL = 8Ω Speaker 540W (Typ)
    • RL = 32Ω Headphone 40mW (Typ)
  • PSRR: VDD = 3.3V, 217Hz Ripple, Mono In: 90dB (Typ)
  • Shutdown Power Supply Current: 0.01μA (Typ)

All trademarks are the property of their respective owners.

Description for the LM49101

The LM49101 is a fully integrated audio subsystem with a mono power amplifier capable of delivering 540mW of continuous average power into an 8Ω BTL speaker load with 1% THD+N using a 3.3V supply. The LM49101 includes a separate stereo headphone amplifier that can deliver 44mW per channel into 32Ω loads using a 2.75V supply.

The LM49101 has four input channels. A pair of single-ended inputs and a fully differential input channel with volume control and amplification stages. Additionally, a bypass differential input is available that connects directly to the mono speaker outputs through an analog switch without any amplification or volume control stages. The LM49101 features a 32–step digital volume control on the input stage and an 8–step digital volume control on the headphone output stage.

The digital volume control and output modes, programmed through a two-wire I2C compatible interface, allows flexibility in routing and mixing audio channels.

The LM49101 is designed for cellular phones, PDAs, and other portable handheld applications. The high level of integration minimizes external components. The True Ground headphone amplifier eliminates the physically large DC blocking output capacitors reducing required board space and reducing cost.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM49101TM/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more