44-pin (NJN) package image

LM4930LQ/NOPB ACTIVE

Audio Subsystem with Stereo Headphone & Mono Speaker Amplifiers

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NJN) | 44
Operating temperature range (°C) -30 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LM4930

  • 16-bit Resolution 48kHz Stereo DAC
  • 16-bit Resolution 8kHz Voice Codec
  • I2S Digital Audio Data Serial Interface
  • Two-wire Serial Control Interface
  • PCM Voice Audio Data Serial Interface
  • 25mW/channel Stereo Headphone Amplifier
  • 330mW Mono 8Ω Amplifier (at AVDD = 3.0V)
  • 32-step Volume Control for Audio Output Amplifiers
  • No Snubber Networks or Bootstrap Capacitors are Required by the Headphone or Hands-free Amplifiers
  • Digital Sidetone Generation with Adjustable Attenuation
  • Gain Controllable Headphone Amp, Mono BTL Amp, Mic Preamp
  • Available in the 36–bump DSBGA and 44–lead WQFN Packages

Key Specifications

  • PLS OUT at AVDD = 5.0V, 8Ω 1% THD+N 1W (typ)
  • PLS OUT at AVDD = 3.0V, 8Ω 1% THD+N 330mW (typ)
  • PH/P OUT at AVDD = 3.0V, 32Ω 0.5% THD+N 25mW (typ)
  • Supply Voltage Range
    • DVDD 2.6V to 4.5V
    • AVDD 2.6V to 5.5V
  • Total Shutdown Current 2μA (typ)
  • PSRR at 217Hz, AVDD = 3V 50dB (typ)

All trademarks are the property of their respective owners.

Description for the LM4930

The LM4930 is an integrated audio subsystem that supports voice and digital audio functions. The LM4930 includes a high quality I2S input stereo DAC, a voice band codec, a stereo headphone amplifier and a high-power mono speaker amplifier. It is primarily designed for demanding applications in mobile phones and other portable devices.

The LM4930 features an I2S serial interface for full range audio, a 16-bit PCM bi-directional serial interface for the voice band codec and an two-wire interface for control. The full range music path features an SNR of 86dB with a 16-bit 48kHz input. The stereo DAC can also be used while the voice codec is in use. The headphone amplifier delivers 25mWRMS to a 32Ω single-ended stereo load with less than 0.5% distortion (THD+N) when AVDD = 3V. The mono speaker amplifier delivers up to 330mW into an 8Ω load with less than 1% distortion when AVDD = 3V.

The LM4930 employs advanced techniques to reduce power consumption, to reduce controller overhead and to eliminate click and pop. Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. It is, therefore, ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more