32-pin (RTV) package image

LM49450SQ/NOPB ACTIVE

2.5-W, stereo, digital input Class-D amp with 36-mW headphone amp & 3D enhancement

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM49450SQX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTV) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM49450

  • 24–Bit Stereo DAC
  • Stereo Filterless Class D Operation
  • Selectable Spread Spectrum Mode Reduces EMI
  • Ground Referenced Headphone Amplifiers with 100dB SNR
  • I2S Compatible Audio Interface
  • Audio Sample Rates up to 192kHz
  • TI’s 3D Enhancement
  • 32-Step Digital Volume Control
  • I2C-Compatible Control Interface
  • Headphone Sense Input
  • Stereo Analog Line Inputs
  • Output Short Circuit Protection
  • Thermal Overload Protection
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving 32-Pin WQFN Package

Key Specifications

  • SNR at Headphone Output: 102dBA (typ)
  • Speaker Amplifier Efficiency at 3.6V, 650mW/Channel into 8Ω: 87% (typ)
  • Speaker Amplifier Efficiency at 5V, 1.1W/Channel into 8Ω: 80% (typ)
  • Quiescent Power Supply Current Line Inputs:
    • Speaker Mode at LSVDD = 3.6V: 7.5mA (typ)
    • Headphone Mode at HPVDD = 2.5V: 5.3mA (typ)
  • Output Power/Channel Speaker at LSVDD = 5V:
    • RL = 4Ω, THD+N ≤ 10%: 2.5W (typ)
    • RL = 8Ω, THD+N ≤ 1%: 1.25W (typ)
  • Headphone at HPVDD = 2.5V:
    • RL = 16Ω, THD+N ≤ 1%: 34mW (typ)
    • RL = 32Ω, THD+N ≤ 1%: 36mW (typ)
  • PSRR at 1kHz
    • Speaker Mode: 67dB ( typ)
    • Headphone Mode: 77dB (typ)
  • Shutdown current: 0.02μA (typ)

is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Description for the LM49450

The LM49450 is a fully integrated audio subsystem designed for portable media player applications. The LM49450 combines a 24-bit I2S digital-to-analog converter (DAC), 2.5W/channel stereo Class D speaker drivers, 36mW stereo ground referenced headphone drivers, volume control, and TI’s unique 3D sound enhancement into a single device.

The filterless Class D amplifiers deliver 1.25W/channel into an 8Ω load with <1% THD+N with a 5V supply. The LM49450 offers two logic selectable modulation schemes, fixed frequency mode, and an EMI reducing spread spectrum mode. The 36mW/channel headphone drivers feature TI’s ground referenced architecture that creates a ground-referenced output from a single supply, eliminating the need for bulky and expensive DC-blocking capacitors, saving space and minimizing system cost. A headphone sense input (HPS) automatically detects the presence of a headphone, and configures the device accordingly.

The LM49450 stereo, 24-bit DAC supports a wide range of sample rates (including 192kHz, 96kHz, 48kHz, and 44.1kHz). The digital audio signal path features better than 100dB SNR, and low 0.05% THD+N when measured at the headphone outputs. The flexible 3-wire I2S interface supports left or right justified audio data.

The LM49450 features separate 32-step volume control for the headphones and speaker outputs. 3D enhancement, mode selection, shutdown control, and volume are controlled through an I2C compatible interface.

Output short circuit and thermal overload protection prevent the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49450 is available in a space saving 32-pin WQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM49450SQX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more