Packaging information
Package | Pins CDIP SB (NAZ) | 24 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 15 | TUBE |
Features for the LMD18200QML
- Delivers up to 2.4A Continuous Output
- Operates at Supply Voltages up to 55V
- Low RDS(On) Typically 0.3Ω per Switch
- TTL and CMOS Compatible Inputs
- No “Shoot-through” Current
- Thermal Warning Flag Output at 145°C
- Thermal Shutdown (Outputs Off) at 170°C
- Internal Clamp Diodes
- Shorted Load Protection
- Internal Charge Pump with External Bootstrap Capability
All trademarks are the property of their respective owners.
Description for the LMD18200QML
The LMD18200 is a 2.4A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. Ideal for driving DC and stepper motors; the LMD18200 accommodates peak output currents up to 6A. An innovative circuit which facilitates low-loss sensing of the output current has been implemented.