14-pin (RMS) package image

LMH3401IRMST ACTIVE

7-GHz, Ultra-Wideband, Fully Differential Amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH3401IRMSR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RMS) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LMH3401

  • Excellent Single-Ended to Differential Conversion Performance from DC to 2 GHz
  • 7-GHz, –3-dB Bandwidth
  • Excellent HD2 and HD3 to 2 GHz:
    • –96 (HD2), –102 (HD3) at 10 MHz
    • –79 (HD2), –77 (HD3) at 500 MHz
    • –64 (HD2), –72 (HD3) at 1 GHz
    • –55 (HD2), –40 (HD3) at 2 GHz
  • Best in Class OIP3 Performance to 2 GHz:
    • 45 dBm at 200 MHz
    • 33 dBm at 1 GHz
    • 24 dBm at 2 GHz
  • Fixed Single-Ended to Differential Voltage Gain: 16 dB
  • Noise Figure: 9 dB at 200 MHz (RS = 50 Ω)
  • Slew Rate: 18,000 V/µs
  • Supports Single-Supply or Split-Supply Operation
  • Powered-Down Feature
  • Supply Current: 55 mA

Description for the LMH3401

The LMH3401 is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, time-domain applications. This device is ideal for dc- or ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC). The LMH3401 generates very low levels of second-order and third-order distortion when operating in single-ended-input to differential-output or differential-input to differential-output mode.

The on-chip resistors simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth of 2 GHz. This performance makes the LMH3401 ideal for applications such as test and measurement, broadband communications, and high-speed data acquisition. A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Use this device with power supplies between 3.3 V and 5.0 V; dual-supply operation is supported when required by the application.

This level of performance is achieved at a very low power level of 275 mW when a 5.0-V supply is used. A power-down feature is also available for power savings. The LMH3401 is fabricated in Texas Instruments' advanced complementary BiCMOS process and is available in a space-saving, 14-lead UQFN package with a specified operating temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH3401IRMSR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more