Packaging information
Package | Pins QFM (SIA) | 6 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the LMK60A0-148351
- Low Noise, High Performance
- Jitter: 150 fs RMS typical Fout > 100 MHz
- PSRR: –60 dBc, Robust Supply Noise Immunity
- Supported Output Format
- LVPECL and LVDS up to 800 MHz
- HCSL up to 400 MHz
- Total Frequency Tolerance of ±50 ppm (LMK60X2) and ±25 ppm (LMK60X0)
- 3.3-V Operating Voltage
- Industrial Temperature Range (–40ºC to +85ºC)
- 7-mm × 5-mm 6-pin Package That is Pin-Compatible With Industry Standard 7050 XO Package
Description for the LMK60A0-148351
The LMK60XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, and LVDS up to 800 MHz, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.