40-pin (RHA) package image

LMX1214RHAT ACTIVE

1:5 16GHz RF buffer and divider with auxiliary clock

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMX1214RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LMX1214

  • Clock buffer for 300-MHz to 16-GHz frequency
  • Divider output frequency supported up to 6.4-GHz
  • Ultra-Low Noise
    • Noise floor of –161 dBc/Hz at 6-GHz output
    • 36-fs additive jitter (100-Hz to fCLK) at 6-GHz output
    • 5-fs additive jitter (100-Hz - 100-MHz)
  • 4 high-frequency clocks output
    • with shared divider by 1 (Bypass), 2, 3, 4, 5, 6, 7, and 8
  • 1 ps typical output to output skew
  • Support pin mode options for outputs enable and divider /2, /3 and /4 values set
  • AUXCLK output
    • On separate divide bank
    • 1, 2, 4 pre-divider
    • 1 (bypass), 2, …, 1023 post divider
  • 8 programmable output power levels
  • SYNC feature to all divides
  • 2.5-V operating voltage
  • –40ºC to +85ºC operating temperature

Description for the LMX1214

The LMX1214 features high output frequency, ultra-low noise floor, and very low skew clocks distribution. The device has four high-frequency output clocks and a lower frequency auxiliary clock output. The device supports both buffer and divide mode for the high-frequency clocks. This device can distribute the mutlichannel, low skew, ultra-low noise local oscillator signals to multiple mixers.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMX1214RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more