6-pin (DCK) package image

OPA361AIDCKT ACTIVE

3V Video Amplifier with Internal Gain and Filter

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA361AIDCKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the OPA361

  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 5.2V/V
  • SUPPORTS TV-DETECTION
  • COMPATIBLE WITH OMAP242x and DAVINCI™ PROCESSORS
  • 2-POLE RECONSTRUCTION FILTER
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 5.3mA
  • SHUTDOWN CURRENT: 1.5µA
  • SINGLE-SUPPLY: 2.5V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • RoHS COMPLIANT
  • APPLICATIONS
    • CAMERA PHONES

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

DAVINCI is a registered trademark of Texas Instruments. All other trademarks are the property of their respective owners.

Description for the OPA361

The OPA361 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361 is ideally suited for DC-coupling to the video load.

The OPA361 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361 is available in the tiny 2mm x 2.1mm SC70-6 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA361AIDCKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more