Packaging information
Package | Pins SSOP (DB) | 28 |
Operating temperature range (°C) -25 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the PCM1794A
- 24-Bit Resolution
- Analog Performance:
- Dynamic Range:
- 132 dB (9 V RMS, Mono)
- 129 dB (4.5 V RMS, Stereo)
- 127 dB (2 V RMS, Stereo)
- THD+N: 0.0004%
- Dynamic Range:
- Differential Current Output: 7.8 mA p-p
- 8× Oversampling Digital Filter:
- Stop-Band Attenuation: –130 dB
- Pass-Band Ripple: ±0.00001 dB
- Sampling Frequency: 10 kHz to 200 kHz
- System Clock: 128, 192, 256, 384, 512, or 768 fS
With Autodetect - Accepts 16-Bit and 24-Bit Audio Data
- PCM Data Formats: Standard, I2S, and
Left-Justified - Optional Interface Available to External Digital
Filter or DSP - Digital De-Emphasis
- Digital Filter Rolloff: Sharp or Slow
- Soft Mute
- Zero Flag
- Dual-Supply Operation: 5-V Analog, 3.3-V Digital
- 5-V Tolerant Digital Inputs
- Small 28-Pin SSOP Package
All trademarks are the property of their respective owners.
Description for the PCM1794A
The PCM1794A device is a monolithic, CMOS-integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-pin SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794A device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.