Packaging information
Package | Pins TSSOP (PW) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the PCM5102A-Q1
- Ultra Low Out-of-Band Noise
- Integrated High-Performance Audio PLL with BCK
Reference to Generate SCK Internally - Direct Line Level 2.1-VRMS Output
- No DC Blocking Capacitors Required
- Line Level Output Down to 1KΩ
- Intelligent Muting System; Soft Up or Down Ramp
and Analog Mute For 120-dB Mute SNR - Accepts 16-, 24-, and 32-Bit Audio Data
- PCM Data Formats: I2S, Left-Justified
- Automatic Power-Save Mode When LRCK And
BCK Are Deactivated - 1.8 V or 3.3 V Failsafe LVCMOS Digital Inputs
- Simple Configuration Using Hardware Pins
- Single-Supply Operation: 14
- 3.3 V Analog, 1.8 V or 3.3 V Digital
- Qualified in Accordance with AEC-Q100
Description for the PCM5102A-Q1
The PCM510xA devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM510xA devices use the latest generation of TIs advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.
Using Directpath™ charge-pump technology, the PCM510xA devices provide 2.1-VRMS ground centered outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.
The integrated line driver surpasses all other charge-pump based line drivers by supporting loads down to 1 kΩ per pin.
The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.
Intelligent clock error and PowerSense undervoltage protection utilizes a two-level mute system for pop-free performance.
Compared with many conventional switched capacitor DAC architectures, the PCM510xA family offers up to 20 dB lower out-of-band noise, reducing EMI and aliasing in downstream amplifiers/ADCs, measured from the traditional 100-kHz OBN measurements to 3 MHz).