32-pin (RHB) package image

PCM5242RHBR ACTIVE

4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM5242RHBT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -25 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the PCM5242

  • Differential DirectPath™ Ground Biased Outputs
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp and
    Analog Mute for 120dB Mute SNR
  • Integrated High-Performance Audio PLL With BCK
    Reference to Generate SCK Internally
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified
  • SPI or I2C Control
  • Hardware Configuration
  • Automatic Power-Save Mode When LRCK And BCK
    Are Deactivated
  • 1.8V or 3.3V Failsafe LVCMOS Digital Inputs
  • Single Supply Operation:
    • 3.3V Analog, 1.8V or 3.3V Digital
  • Integrated Power-On Reset
  • Small 32-terminal QFN Package

Description for the PCM5242

The PCM5242 is a monolithic CMOS integrated circuit that includes a stereo digital-to-analog converter and additional support circuitry in a small QFN package. The PCM5242 uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

The PCM5242 integrates a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators and other differentiating features to their products.

The PCM5242 provides 4.2VRMS ground-centered differential outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM5242RHBT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more