Packaging information
Package | Pins SOP (NS) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74AC373
- Operation of 2V to 6V VCC
- Inputs accept voltages to 6V
- Max tpd of 9.5ns at 5V
- 3-state noninverting outputs drive bus lines directly
- Full parallel access for loading
Description for the SN74AC373
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.