SN74AHC594

ACTIVE

Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family AHC Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 115 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Features Balanced outputs, Output register, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family AHC Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 115 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Features Balanced outputs, Output register, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
SSOP (DB) 16 48.36 mm² (6.2 mm × 7.8 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Operating range 2V to 5.5V VCC
  • 8-bit serial-in, parallel-out shift registers with storage
  • Independent direct overriding clears on shift and storage registers
  • Independent clocks for shift and storage registers
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V human-body model (A114-A)
    • 1000V charged-device model (C101)
  • Operating range 2V to 5.5V VCC
  • 8-bit serial-in, parallel-out shift registers with storage
  • Independent direct overriding clears on shift and storage registers
  • Independent clocks for shift and storage registers
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V human-body model (A114-A)
    • 1000V charged-device model (C101)

The SNx4AHC594 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks and direct overriding clear ( SRCLR, RCLR) inputs are provided on the shift and storage registers. A serial (QH′) output is provided for cascading purposes.

The SNx4AHC594 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks and direct overriding clear ( SRCLR, RCLR) inputs are provided on the shift and storage registers. A serial (QH′) output is provided for cascading purposes.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC165A-Q1 ACTIVE Automotive, 1.1V to 3.6V parallel-load eight-bit shift registers Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74HC594 ACTIVE 8-Bit Shift Registers With Output Registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AHCT594 ACTIVE 8-Bit Shift Registers With Output Registers Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA
SN74HCS594 ACTIVE Eight-bit shift registers with Schmitt-trigger inputs and with output registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC138A-Q1 ACTIVE Automotive, 1.65V-to-3.6V, 3-line to 8-line decoder/demultiplexer Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SNx4AHC594 8-Bit Shift Registers With Output Registers datasheet (Rev. H) PDF | HTML Apr 12, 2024
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-00550 — Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

TIDA-00550, a dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLCs), combines precision and flexibility. This reference design, used in conjunction with sensor transmitters, can measure standard input voltages and currents as (...)

Supported products & hardware
Reference design

TIDA-00764 — 8-ch Isolated High Voltage Analog Input Module Reference Design

This reference design is a high-voltage analog input module with eight channels. Each channel can be used for both voltage and current measurement. The design uses 16-bit analog-to-digital converter (ADC) ADS8681 that can handle input voltage of up to ±12.288 V. This make any (...)
Supported products & hardware
Reference design

TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)

This 8-channel, group-isolated, digital input module reference design, focuses on applications with the need for industrial functional safety. This design has diagnostics implemented to help detect both permanent and transient random hardware faults. The concept of this input module has been (...)
Supported products & hardware
Reference design

TIDA-01333 — 8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design

The TIDA-01333 isolated high voltage analog input module reference design has eight channels supporting both, voltage and current measurement. In addition, 4 channels support common-mode voltages up to ±160V. Isolation of +5V line and the Serial Peripheral Interface  (SPI) (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos