SN74HC574PWT OBSOLETE

Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

OBSOLETE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC574PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HC574PW OBSOLETE
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the SN74HC574

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Noninverting Outputs Drive Bus Lines Directly or Up to 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 22 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1-µA Max
  • Bus-Structured Pinout
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HC574PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HC574PW OBSOLETE
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more