Automotive 8-bit serial-in/parallel-out shift register
Product details
Parameters
Package | Pins | Size
Features
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
All trademarks are the property of their respective owners.
Description
The SN74HCS596-Q1 device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. All inputs include Schmitt-triggers, eliminating any erroneous data outputs due to slow-edged or noisy input signals. The storage register has parallel open-drain outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output (QH) for cascading. When the output-enable (OE) input is high, the outputs are in a high-impedance state. Internal register data is not impacted by the operation of the OE input.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | SN74HCS596-Q1 Automotive 8-Bit Shift Register With Schmitt-Trigger Inputs and Open-drain Output Registers datasheet | Jun. 10, 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
Features
- Board design allows for versatility in evaluation
- Supports a wide-range of logic devices
Design tools & simulation
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
SOIC (D) | 16 | View options |
TSSOP (PW) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.