Packaging information
Package | Pins VQFN (RGY) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LV373A
- V CC operation of 2 V to 5.5 V
- Maximum t pd of 8.5 ns at 5 V
- Typical V OLP (Output Ground Bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
- Typical V OHV (Output V OH Undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
- Support Mixed-Mode Voltage Operation on All Ports
- I off Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 250 mA Per JESD 17
Description for the SN74LV373A
The SN74LV373A device is an octal transparent D-type latch designed for 2 V to 5.5 V V CC operation.