SN74LV8154

ACTIVE

Dual 16-Bit Binary Counters with 3-State Output Registers

Product details

Function Counter Bits (#) 16 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type 3-State Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff) Operating temperature range (°C) -40 to 85 Rating Catalog
Function Counter Bits (#) 16 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type 3-State Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff) Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 20 228.702 mm² 24.33 x 9.4 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Can Be Used as Two 16-Bit Counters or a Single 32-Bit Counter
  • 8-bit counter read bus
  • 2-V to 5.5-V VCC Operation
  • Maximum tpd of 25 ns at 5 V (RCLK to Y)
  • Typical VOLP (Output Ground Bounce)
    < 0.7 V at VCC = 5 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 4.4 V at VCC = 5 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Can Be Used as Two 16-Bit Counters or a Single 32-Bit Counter
  • 8-bit counter read bus
  • 2-V to 5.5-V VCC Operation
  • Maximum tpd of 25 ns at 5 V (RCLK to Y)
  • Typical VOLP (Output Ground Bounce)
    < 0.7 V at VCC = 5 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 4.4 V at VCC = 5 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

The SN74LV8154 device is a dual 16-bit binary counter with 3-state output registers, designed for 2-V to 5.5-V VCC operation.

The counters have dedicated clock inputs. The counters share a clocked storage register to sample and save the counter contents. Both counters share an asynchronous clear input. The 32-bit storage register can be mapped on the output bus 8-bits at a time. Four bus reads are needed to access the contents of both stored counts. The two counters can be chained by connecting CLKBEN to RCOA. All clocks are positive edge triggered. All other inputs are active low.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The SN74LV8154 device is a dual 16-bit binary counter with 3-state output registers, designed for 2-V to 5.5-V VCC operation.

The counters have dedicated clock inputs. The counters share a clocked storage register to sample and save the counter contents. Both counters share an asynchronous clear input. The 32-bit storage register can be mapped on the output bus 8-bits at a time. Four bus reads are needed to access the contents of both stored counts. The two counters can be chained by connecting CLKBEN to RCOA. All clocks are positive edge triggered. All other inputs are active low.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LV8154 Dual 16-Bit Binary Counters With 3-State Output Registers datasheet (Rev. B) PDF | HTML 27 Apr 2020

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​