SN74LVC821A (ACTIVE) 10-Bit Bus-Interface Flip-Flop With 3-State Outputs

10-Bit Bus-Interface Flip-Flop With 3-State Outputs - SN74LVC821A
Datasheet
 

Models (1)

Title Category Type Date
SN74LVC821A IBIS Model IBIS Model (Multiple Files) 23 Aug 2007

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards