30-pin (YBH) package image

TAS2764YBHR ACTIVE

13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBH) | 30
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2764

  • Key Features
    • Y-Bridge Power Architecture
    • Edge and Spread Spectrum Control
    • Full Scale Ultrasonic Output up to 40 kHz
  • Output Power (1 % THD+N)
    • 13 W (4 Ω, 12 V)
    • 8 W (8 Ω, 12 V)
  • Power Consumption (1 % THD+N, 4 Ω, 12 V)
    • 81% Efficient at 1W
    • 85% Efficient at 13W
    • 3mA in Noise Gate Mode
    • <1uA in Hardware Shutdown Mode
  • Power Supplies and Management
    • PVDD: 2.3 V to 16 V
    • VBAT1S: 2.3 V to 5.5 V
    • AVDD: 1.8 V
    • IOVDD: 1.2 V/ 1.8 V
    • Brownout Protection
    • PVDD Tracking Peak Voltage Limiter
  • Interfaces and Control
    • SDOUT and I2S Feedback for Echo Cancellation
    • I2S/TDM: 8 Channels of 32-bit up to 96 kHz
    • I2C: 8 addresses with Fast Mode Plus Support
    • 44.1 kHz to 96 kHz Sample Rates
    • Inter Chip Communication Bus
  • Integrated Speaker Management and Protection
    • Speaker Voltage and Current Sense
    • Short and Open Detection
    • Thermal and Over Current Protection
    • Over Power Protection

Description for the TAS2764

The TAS2764 is a mono digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 13 W of continuous power into a 4 Ω load with less than 1 % THD+N at a supply voltage of 12 V.

Y-Brige architecture improves overall efficiency at low level of output power and in idle mode.

Integrated speaker voltage and current sense provides for real time monitoring of loudspeaker behavior. A supply tracking peak voltage limiter optimizes amplifier headroom. Brownout prevention scheme with multiple thresholds allows reducing the gain in signal path when the supply drops.

TAS2764 ultrasonic output support allows device to be used for advance ultrasonic applications like motion and proximity detection, gesture recognition, etc.

Up to eight TAS2764 devices can share a common bus via I2S/TDM and I2C interfaces.

The device is available in a 30-ball, 0.4 mm pitch CSP for a compact PCB footprint.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more