64-pin (PHD) package image

TAS5404TPHDRQ1 ACTIVE

Automotive, 26-W, 4-ch, 6- to 18-V analog SE input Class-D audio amplifier w/ I2C diag & load dump

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHD) | 64
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1,000 | LARGE T&R

Features for the TAS5404-Q1

  • TAS5404-Q1 – Single-Ended Input
  • Four-Channel Class-D Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 26 W/Ch Into 4 Ω at 14.4 V
    • 45 W/Ch Into 2 Ω at 14.4 V
  • Channels Can Be Paralleled (PBTL) for High-
    Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop-and-Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75dB PSRR
  • Four-Address I2C Serial Interface for Device
    Configuration and Control
  • Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and Output-to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and Open-Power
      Tolerant
    • Patented Output DC Level Detection While
      Music Playing
    • Overtemperature Protection
    • Overvoltage and Undervoltage Conditions
    • Clip Detection
  • 64-Pin QFP (PHD) Power Package With Heat
    Slug Up
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949-Certified
  • –40°C to 105°C Ambient Temperature Range

Description for the TAS5404-Q1

The TAS5404-Q1 device is a four-channel class-D audio amplifier designed for use in automotive head units. The TAS5404-Q1 device provides four channels at 20 W continuously into 4 Ω at less than 1% THD+N from a 14.4-Vdc supply when used with the application circuit. The input is configured as an analog single-ended interface. The patented PWM topology of the device provides dramatic improvements in efficiency and audio performance over traditional linear amplifier solutions. The improvement in efficiency and audio performance reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the required functions required by the OEM application. The built-in load diagnostic functions for detecting and diagnosing disconnected speakers help reduce test time during the manufacturing process.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more