32-pin (RHB) package image

TAS5827RHBR ACTIVE

43-W stereo, digital-input closed-loop Class-D amplifier with integrated audio and Class-H control

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS5827

  • Supports multiple output configurations
    • 2 × 57-W, BTL Mode(6-Ω, 25-V, THD+N=10%)
    • 2 × 55-W, BTL Mode(4-Ω, 21-V, THD+N=10%)
    • 2 × 47-W, BTL Mode(6-Ω, 25-V, THD+N=1%)
    • 2 × 45-W, BTL Mode(4-Ω, 21-V, THD+N=1%)
    • 1 × 112-W, PBTL Mode(3-Ω, 25-V, THD+N=10%)
    • 1 × 94-W, PBTL Mode(3-Ω, 25-V, THD+N=1%)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192-kHz sample rates
    • I2S, LJ, RJ, 4- 16 channels TDM input
    • SDOUT for audio monitoring, sub-channel, or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 70 mΩ RDSon
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 40 µVrms
  • Flexible processing features
    • 3-Band advanced DRC + 2 EQs + AGL + 2 EQs
    • 12 BQs per channel, level meter
    • 96-kHz, 192-kHz processor sampling
    • Mixer, volume, dynamic EQ, output crossbar
    • PVDD sensing and Class-H algorithm audio signal tracking
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit supports 4 selectable OC levels
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software Control ( TAS5827 supports both Fast and Fast Plus mode) or Hardware Mode
    • Fewer passives required compared to open-loop devices

Description for the TAS5827

The TAS5827 is a stereo high-performance, closed-loop Class-D with integrated audio processor and up to 192-kHz audio support.

When setting the device into Hardware control mode, TAS5827 supports selecting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is designed to eliminate end system software driver integration efforts.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more