Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 75 | TUBE |
Features for the THS6052
- Remote Terminal ADSL Line Driver
- Ideal for Both Full Rate ADSL and G.Lite
- Compatible With 1:1 Transformer Ratio
- Low 2.7 pA/Hz Noninverting Current Noise
- Reduces Noise Feedback Through Hybrid Into Downstream Channel
- Wide Supply Voltage Range ±5 V to ±15 V
- Ideal for ±12-V Operation
- Wide Output Swing
- 42 Vpp Differential Output Voltage, RL = 200 , ±12-V Supply
- High Output Current
- 175 mA (typ)
- High Speed
- 110 MHz (3 dB, G=8, ±12 V)
- 1500 V/us Slew Rate (G = 8, ±12 V)
- Low Distortion, Single-Ended, G = 8
- 83 dBc (250 kHz, 2 Vpp, 100- load)
- Low Power Shutdown (THS6053)
- 300-uA Total Standby Current
- Thermal Shutdown and Short Circuit Protection
- Standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD Package
- Evaluation Module Available
PowerPAD is a trademark of Texas Instruments.
Description for the THS6052
The THS6052/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from ±12-V supply voltages while drawing only 5.2 mA of supply current per channel. It offers low 83 dBc total harmonic distortion driving a 100- load from a ±12-V supply. The THS6053 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6052/3 is packaged in a standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD packages.