32-pin (PBS) package image

TLV320AIC1103PBSR ACTIVE

Programmable PCM Codec With Microphone Amps & Speaker Driver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC1103PBS ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PBS) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the TLV320AIC1103

  • 2.7-V Operation
  • Two Differential Microphone Inputs, One Differential Earphone Output, and One Single-Ended Earphone Output
  • Programmable Gain Amplifiers for Transmit, Receive, Sidetone, and Volume Control
  • Earphone Mute and Microphone Mute
  • On-Chip I2C Bus, Which Provides a Simple, Standard, Two-Wire Serial Interface With Digital ICs
  • Programmable for 15-Bit Linear Data or 8-Bit Companded (u-Law or A-Law) Data
  • Available in a 32-Pin Thin Quad Flatpack (TQFP) Package and an 80-Pin GQE MicroStar Junior™ Ball Grid Array (BGA)
  • Designed for Analog and Digital Wireless Handsets and Telecommunications Applications
  • Dual-Tone Multifrequency (DTMF) and Single Tone Generator
  • Pulse Density Modulated (PDM) Buzzer Output
  • APPLICATIONS
    • Digital Handset
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording

MicroStar Junior is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description for the TLV320AIC1103

The PCM codec is designed to perform transmit encoding analog/digital (A/D) conversion, receive decoding digital/analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The device operates in either the 15-bit linear or 8-bit companded (u-law or A-Law) mode, which is selectable through the I2C interface. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC1103PBS ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more