48-pin (PT) package image

TLV320AIC22CPT ACTIVE

Dual VoIP codec

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC22CPTR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-4-260C-72HRS/Level-3-220C-168HRS
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the TLV320AIC22C

  • Two 16-Bit Analog-to-Digital Converters (ADCs)
  • Two 16-Bit Digital-to-Analog Converters (DACs)
  • Programmable Input/Output Gain
  • Analog Crosspoint to Connect the Two Coders/Decoders (Codecs) to Any of the I/O Ports –   Controlled Through the Serial Port or the Inter-Integrated Circuit (I2C) Bus
  • 8-Bit A-Law/µ-Law Companded Data or 16-Bit Linear Data Complying With G.711 Standard
  • Filters Comply With G.712 and G.722 Standards
  • Programmable Analog-to-Digital and Digital-to-Analog Conversion Rate
  • Typical 77-dB Signal-to-Noise + Distortion for ADC
  • Typical 78-dB Signal-to-Noise + Distortion for DAC
  • Supports 8- and 16-kHz Sampling Rates
  • Preamplifiers for Microphone, Handset, Headset, and Speakerphone Gain Selectable Via the Serial Port or I2C Bus
  • 2.5-V Microphone Bias Voltage
  • Seamless Interface to a Single Multichannel Buffered Serial Port (McBSP) of a C54x™ or a C6x Digital Signal Processor (DSP)
  • Four TLV320AIC22C ICs Can Be Cascaded Together to Allow up to Eight Channels
  • 2s-Complement Data Format
  • Differential Outputs
  • Typical Low Crosstalk < –85 dB
  • Hardware/Software Power Down
  • Independent Power Down for Drivers
  • Single 3.3-V Supply Operation
  • 204-mW Typical Power Consumption
  • Available in 48-Terminal Low-Profile Plastic Quad Flatpack (LQFP) Package

C54x and TMS320C54x are trademarks of Texas Instruments Incorporated.

Description for the TLV320AIC22C

The TLV320AIC22C contains two coders/decoders (codecs) for voice applications, including voice over internet protocol (VoIP). It features two analog-to-digital converter (ADC) channels and two digital-to-analog converter (DAC) channels that can be connected to a handset, headset, speaker, microphone, or a subscriber line via an analog crosspoint.

The TLV320AIC22C has a flexible serial interface that allows the two channels of the TLV320AIC22C to be interfaced to a single multichannel buffered serial port (McBSP) of the external digital signal processor (DSP). The two channels share the digital interface at different time slots. Up to four TLV320AIC22C units can be cascaded together to obtain eight channels. For control purposes, either the serial interface or the inter-integrated circuit (I2C) interface can be used. Programmable-gain amplifiers (PGAs), preamp gain, microphone bias voltages, and analog crosspoint are programmed through the serial interface or the I2C interface. The TLV320AIC22C can be powered down, via a dedicated terminal or by using software control, to reduce power dissipation.

The TLV320AIC22C is available in a 48-terminal LQFP package and is characterized for operation from –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC22CPTR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more