Packaging information
Package | Pins HVSSOP (DGQ) | 10 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 80 | TUBE |
Features for the TPA0233
- Ideal for Notebook Computers, PDAs, and Other Small Portable Audio Devices
- 2 W Into 4 From 5-V Supply
- 0.6 W Into 4 From 3-V Supply
- Stereo Head Phone Drive
- Mono (BTL) Signal Created by Summing Left and Right Signals
- Wide Power Supply Compatibility 3 V to 5 V
- Meets PC99 Portable Specs (target)
- Low Supply Current
- 4 mA Typical at 5 V
- 3.3 mA Typical at 3 V
- Shutdown Control ...1 uA Typical
- Shutdown Pin is TTL Compatible
- 40°C to 85°C Operating Temperature Range
- Space-Saving, Thermally-Enhanced MSOP Packaging
Description for the TPA0233
The TPA0233 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4- speaker.
The gain of the input stage is set by the user-selected input resistor and a 50-k/ RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.
The TPA0233 is available in the 10-pin thermally-enhanced MSOP package (DGQ) and operates over an ambient temperature range of 40°C to 85°C.