8-pin (DGN) package image

TPA2005D1TDGNRQ1 ACTIVE

Automotive, 1.4-W, mono, analog input Class-D audio amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPA2005D1-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3 (DRB and DGN package non T-suffix): –40°C to +85°C Ambient Operating Temperature Range
    • Device Temperature Grade 2 (DGN package T-suffix): –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C5
  • 1.4 W Into 8 Ω From a 5-V Supply at
    THD = 10% (Typical)
  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8-Ω Speaker:
      • 84% at 400 mW
      • 79% at 100 mW
    • 2.8-mA Quiescent Current
    • 0.5-μA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • Internally Generated 250-kHz Switching Frequency Eliminates Capacitor and Resistor
    • Improved PSRR (–71 dB at 217 Hz) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • Space-Saving Packages
    • 3 mm × 3 mm SON package (DRB)
    • 3 mm × 5 mm MSOP-PowerPAD Package (DGN)

All trademarks are the property of their respective owners.

Description for the TPA2005D1-Q1

The TPA2005D1-Q1 device is a 1.4-W high-efficiency filter-free class-D audio power amplifier in a SON or MSOP-PowerPAD package that requires only three external components.

Features like 84% efficiency, –71-dB PSRR at 217 Hz, improved RF-rectification immunity, and 15-mm2 total PCB area make TPA2005D1-Q1 ideal for low-power audio applications in infotainment and cluster.

The device allows for independent gain control by summing the signals from each function while minimizing noise to only 48 µVRMS. Additionally, the TPA2005D1-Q1 device offers fast start-up time of 9 ms with minimal pop and has short circuit and thermal protection.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more