9-pin (YZF) package image

TPA2032D1YZFR ACTIVE

2.75-W, mono, analog input Class-D audio amplifier with fixed 2 V/V gain

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA2032D1YZFT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZF) | 9
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPA2032D1

  • Maximize Battery Life and Minimize Heat
    • 0.5–µ Shutdown Current
    • 3.0–mA Quiescent Current
    • High Efficiency Class–D
      • 88% at 400mW at 8
      • 80% at 100mW at 8
  • Three Fixed Gain Versions
    • TPA2032D1 has a gain of 2 V/V (6dB)
    • TPA2033D1 has a gain of 3 V/V (9.5dB)
    • TPA2034D1 has a gain of 4 V/V (12dB)
  • Only One External Component Required
    • Internal Matched Input Gain and Feedback Resistors for Excellent PSRR and CMRR
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • PSRR (–75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Dedicated Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • CMRR (–69 dB)Eliminates Two Input Coupling Capacitors
  • Thermal and Short–Circuit Protection
  • Pinout Very Similar to TPA2010D1
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree Lead–Free (Pb–Free: YZF)
  • APPLICATIONS
    • Ideal for Wireless Handsets, PDAs, and other mobile devices

Description for the TPA2032D1

The TPA2032D1 (2V/V gain), TPA2033D1 (3V/V gain), and TPA2034D1 (4V/V gain) are 2.75–W high efficiency filter–free class–D audio power amplifiers, each in an approximately 1.5–mm × 1.5–mm wafer chip scale package (WCSP) that requires only one external component. The pinout is the same as the TPA2010D1 except that the external gain setting input resistors required by the TPA2010D1 are integrated into the fixed gain TPA203xD1 family.

Features like –75dB PSRR and improved RF–rectification immunity with a very small PCB footprint (WCSP amplifier plus single decoupling cap) make the TPA203xD1 family ideal for wireless handsets. A fast start–up time of 3.2 ms with minimal pop makes the TPA203xD1 family ideal for PDA applications.

In wireless handsets, the earpiece, speaker phone, and melody ringer can each be driven by a TPA203xD1. The TPA203xD1 family has a low 27–µV noise floor, A–weighted.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA2032D1YZFT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more