28-pin (PWP) package image

TPA3112D1QPWPRQ1 ACTIVE

Automotive, 25-W, 1-ch, 8- to 26-V analog in Class-D audio amplifier w/ SpeakerGuard™

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPA3112D1-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • 25-W into an 8-Ω Load at < 0.1% THD+N From a 24-V Supply
  • 20-W into an 4-Ω Load at 10% THD+N From a 12-V Supply
  • 94% Efficient Class-D Operation into 8-Ω Load Eliminates Need for Heat Sinks
  • Wide Supply Voltage Range Allows Operation from 8 to 26 V
  • Filter-Free Operation
  • SpeakerGuard Protection Circuitry Includes Adjustable Power Limiter Plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board Layout
  • Robust Pin-to-Pin Short Circuit Protection and Thermal Protection with Auto-Recovery Option
  • Excellent THD+N and Pop Free Performance
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs

Description for the TPA3112D1-Q1

The TPA3112D1-Q1 is a 25-W efficient, Class-D audio power amplifier for driving a bridge tied speaker. Advanced EMI Suppression Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard™ protection circuitry system includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a virtual voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3112D1-Q1 can drive a mono speaker as low as 4 Ω. The high efficiency of the device, > 90%, eliminates the need for an external heat sink when playing music.

The outputs are fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more