16-pin (RTE) package image

TPA6135A2RTER ACTIVE

25-mW, stereo, analog input headphone amplifier with Hi-Z mode

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA6135A2RTET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPA6135A2

  • Patented DirectPath™ Technology Eliminates Need for DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Excellent Low Frequency Fidelity
  • Active Click and Pop Suppression
  • HI-Z Output Mode
  • 2.1 mA Typical Supply Current
  • Fully Differential or Single-Ended Inputs
    • Built-In Resistors Reduces Component Count
    • Improves System Noise Performance
  • Constant Maximum Output Power from 2.3 V to 5.5 V Supply
    • Simplifies Design to Prevent Acoustic Shock
  • Improved RF Noise Immunity
  • Microsoft™ Windows Vista™ Compliant
  • High Power Supply Noise Rejection
    • 100 dB PSRR at 217 Hz
    • 90 dB PSRR at 10 kHz
  • Wide Power Supply Range: 2.3 V to 5.5 V
  • Gain Settings: 0 dB and 6 dB
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • Small Package Available
    • 16-Pin, 3 mm × 3 mm Thin QFN
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Notebook Computers
    • CD / MP3 Players
    • Portable Gaming

DirectPath is a trademark of Texas Instruments.
Windows Vista is a trademark of Microsoft Corporation.

Description for the TPA6135A2

The TPA6135A2 (sometimes referred to as TPA6135) is a DirectPath™ stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors. Differential stereo inputs and built-in resistors set the device gain, further reducing external component count. Gain is selectable at 0 dB or 6 dB. The amplifier drives 25 mW into 16 speakers from a single 2.3 V supply. The TPA6135A2 (TPA6135) provides a constant maximum output power independent of the supply voltage, thus facilitating the design for prevention of acoustic shock.

The TPA6135A2 (TPA6135) features HI-Z mode which can set the outputs to a high impedance configuration. The fully differential inputs reduce system noise pickup between the audio source and the headphone amplifier. The high power supply noise rejection performance and differential architecture provide increased RF noise immunity. For single-ended input signals, connect INL+ and INR+ to ground.

The device has built-in pop suppression circuitry to completely eliminate disturbing pop noise during turn-on and turn-off. The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6135A2 (TPA6135) operates from a single 2.3 V to 5.5 V supply with 2.1 mA of typical supply current. Shutdown mode reduces supply current to less than 1 µA.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA6135A2RTET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more