16-pin (YFF) package image

TPA6141A2YFFR ACTIVE

32-mW, stereo, analog input headphone amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA6141A2YFFT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPA6141A2

  • TI Class-G Technology Significantly Prolongs Battery Life and Music Playback Time
    • 0.6 mA / Ch Quiescent Current
    • 50% to 80% Lower Quiescent Current Than Ground-Referenced Class-AB Headphone Amplifiers
  • DirectPathTM Technology Eliminates Large Output DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Improves Low Frequency Audio Fidelity
  • Active Click and Pop Suppression
  • Fully Differential Inputs Reduce System Noise
    • Also Configurable as Single-Ended Inputs
  • SGND Pin Eliminates Ground Loop Noise
  • Wide Power Supply Range: 2.5 V to 5.5 V
  • 100 dB Power Supply Noise Rejection
  • Built-in Input Low Pass Filter
  • Gain Settings: 0 dB and 6dB
  • Short-Circuit Current Limiter
  • Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • 0,4 mm Pitch, 1,6 mm × 1,6 mm 16-Bump WCSP (YFF) Package
  • APPLICATIONS
    • Cellular Phones / Music Phones
    • Smart Phones
    • Portable Media / MP3 Players
    • Portable CD / DVD Players

All trademarks are the property of their respective owners.

Description for the TPA6141A2

The TPA6141A2 (also known as TPA6141) is a Class-G DirectPath stereo headphone amplifier with selectable gain. Class-G technology maximizes battery life by adjusting the voltage supplies of the headphone amplifier based on the audio signal level. At low level audio signals, the internal supply voltage is reduced to minimize power dissipation. DirectPathTM technology eliminates external DC-blocking capacitors.

The device features fully differential inputs with an integrated low pass filter to reduce system noise pickup between the audio source and the headphone amplifier and to reduce DAC out-of-band noise. The high power supply noise rejection performance and differential architecture provides increased RF noise immunity. For single-ended input signals, connect INL+ and INR+ to ground.

The device operates from a 2.5 V to 5.5 V supply voltage. Class-G operation keeps total supply current below 5.0 mA while delivering 500 µW per channel into 32 . Shutdown mode reduces the supply current to less than 3 µA and is activated through the EN pin.

The device has built-in pop suppression circuitry to completely eliminate disturbing pop noise during turn-on and turn-off. The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA6141A2YFFT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more