Home Power management DC/DC switching regulators DC/DC converters

TPS54J060

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.9 Features Adjustable current limit, Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00075 Duty cycle (max) (%) 86
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.9 Features Adjustable current limit, Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00075 Duty cycle (max) (%) 86
VQFN-HR (RPG) 14 6 mm² (3 mm × 2 mm)
  • 2.7V to 16V input range with external bias ranging from 3.3V to 3.6V
  • 4V to 16V input range without external bias
  • Integrated MOSFETs support 6A continuous output current
  • D-CAP3™ control mode with fast load-step response
  • Supports all ceramic output capacitors
  • Reference voltage 900mV ±1% tolerance from –40°C To +125°C junction temperature
  • 0.9V to 5.5V output voltage range
  • Auto-skipping Eco-mode for high light-load efficiency
  • Programmable current limit through external resistor
  • Selectable frequency settings (600kHz, 1100kHz, 2200kHz)
  • Internal fixed, external adjustable soft start
  • Safe prebiased start-up capability
  • Built-in circuit allows slow output discharge
  • Open-drain power-good output
  • Latch-off for OC, UV, and OV faults
  • Fully RoHS compliant
  • 2mm × 3mm, 14-pin HotRod™ package with 0.5mm pitch
  • 2.7V to 16V input range with external bias ranging from 3.3V to 3.6V
  • 4V to 16V input range without external bias
  • Integrated MOSFETs support 6A continuous output current
  • D-CAP3™ control mode with fast load-step response
  • Supports all ceramic output capacitors
  • Reference voltage 900mV ±1% tolerance from –40°C To +125°C junction temperature
  • 0.9V to 5.5V output voltage range
  • Auto-skipping Eco-mode for high light-load efficiency
  • Programmable current limit through external resistor
  • Selectable frequency settings (600kHz, 1100kHz, 2200kHz)
  • Internal fixed, external adjustable soft start
  • Safe prebiased start-up capability
  • Built-in circuit allows slow output discharge
  • Open-drain power-good output
  • Latch-off for OC, UV, and OV faults
  • Fully RoHS compliant
  • 2mm × 3mm, 14-pin HotRod™ package with 0.5mm pitch

The TPS54J060 device is a high-efficiency, small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate ±1% 900mV reference with an junction temperature range between –40°C and +125°C. Competitive features include very-low external-component count, fast load-transient response, accurate load regulation and line regulation, auto-skip or FCCM mode operation, adjustable soft-start control, and external compensation is not needed to support all ceramic capacitor designs.

TPS54J060 is available in a 14-pin QFN package.

The TPS54J060 device is a high-efficiency, small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate ±1% 900mV reference with an junction temperature range between –40°C and +125°C. Competitive features include very-low external-component count, fast load-transient response, accurate load regulation and line regulation, auto-skip or FCCM mode operation, adjustable soft-start control, and external compensation is not needed to support all ceramic capacitor designs.

TPS54J060 is available in a 14-pin QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS54J061 ACTIVE 4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit Uses hiccup fault protection.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS54J060 4VIN to 16VIN , 6A, Synchronous Step-Down Converter With D-CAP3™ Control Mode and 0.9V Reference datasheet (Rev. D) PDF | HTML Jun 7, 2024
Application brief Solving Power Design Challenges in Enterprise SSD Applications PDF | HTML Sep 23, 2024
Application note Measuring the Bode Plot of D-CAP™, D-CAP2™, and D-CAP3™ DC/DC Converters (Rev. A) PDF | HTML Apr 21, 2023
Application note 6-A DC/DC Buck Converter Selection Guide of Mid-range VIN PDF | HTML Apr 18, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54J060EVM — 4-V to 16-V input voltage, synchronous buck converter evaluation module

The TPS54J060EVM-067 is an evaluation module (EVM) for the TPS54J060. The TPS54J060 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. The TPS54J060 uses DCAP3 control to achieve fast transient response to a load (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54J060 PSpice Transient Model

SLVMDE2.ZIP (264 KB) - PSpice model
Supported products & hardware
Simulation model

TPS54J060 SIMPLIS Transient and Average Model

SLVMDC5.ZIP (725 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

SLVRBH6 — TPS54J06x TPS54Jx20 TPS548x28-9 Excel Calculator Tool

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPG) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos