Home Power management DC/DC switching regulators DC/DC converters

TPS61175-Q1

ACTIVE

Product details

Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 18 Vin (min) (V) 2.9 Vout (max) (V) 38 Vout (min) (V) 2.9 Switch current limit (typ) (A) 3.8 Features Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.003 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 18 Vin (min) (V) 2.9 Vout (max) (V) 38 Vout (min) (V) 2.9 Switch current limit (typ) (A) 3.8 Features Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.003 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to 125°C junction operating temperature range
  • Functional Safety-Capable
  • 2.9-V to 18-V Input voltage range
  • 3-A, 40-V Internal switch
  • High efficiency power conversion: up to 93%
  • Frequency set by external resistor: 200 kHz to 2.2 MHz
  • Synchronous external switching frequency
  • User defined soft start into full load
  • Skip-switching cycle for output regulation at light load
  • 14-pin HTSSOP package with PowerPAD™
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to 125°C junction operating temperature range
  • Functional Safety-Capable
  • 2.9-V to 18-V Input voltage range
  • 3-A, 40-V Internal switch
  • High efficiency power conversion: up to 93%
  • Frequency set by external resistor: 200 kHz to 2.2 MHz
  • Synchronous external switching frequency
  • User defined soft start into full load
  • Skip-switching cycle for output regulation at light load
  • 14-pin HTSSOP package with PowerPAD™

The TPS61175-Q1 is a monolithic switching regulator with integrated 3-A, 40-V power switch. It can be configured in several standard switching-regulator topologies, including boost, SEPIC and flyback. The device has a wide input voltage range to support application with input voltage from multi-cell batteries or regulated 5-V, 12-V power rails.

The TPS61175-Q1 regulates the output voltage with current mode PWM (pulse width modulation) control. The switching frequency of PWM is either set by an external resistor or an external clock signal. The user can program the switching frequency from 200-kHz to 2.2-MHz.

The device features a programmable soft-start function to limit inrush current during start-up, and has built-in other protection features, such as pulse-by-pulse over current limit and thermal shutdown. The TPS61175-Q1 is available in 14-pin HTSSOP package with PowerPAD.

The TPS61175-Q1 is a monolithic switching regulator with integrated 3-A, 40-V power switch. It can be configured in several standard switching-regulator topologies, including boost, SEPIC and flyback. The device has a wide input voltage range to support application with input voltage from multi-cell batteries or regulated 5-V, 12-V power rails.

The TPS61175-Q1 regulates the output voltage with current mode PWM (pulse width modulation) control. The switching frequency of PWM is either set by an external resistor or an external clock signal. The user can program the switching frequency from 200-kHz to 2.2-MHz.

The device features a programmable soft-start function to limit inrush current during start-up, and has built-in other protection features, such as pulse-by-pulse over current limit and thermal shutdown. The TPS61175-Q1 is available in 14-pin HTSSOP package with PowerPAD.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS61175 ACTIVE 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency Non-Q1 version

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet TPS61175-Q1 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency datasheet (Rev. B) PDF | HTML Jun 25, 2020
Functional safety information TPS61175-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML Nov 3, 2025
Application note Using the TPS6215x in an Inverting Buck-Boost Topology.. (Rev. D) PDF | HTML Jan 23, 2023
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML Oct 28, 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) Dec 11, 2018
Technical article A complete low-voltage backup battery solution for eCall systems PDF | HTML Mar 5, 2016
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Description Compensating the Current Mode Boost Control Loop Dec 9, 2010
Application note Designing a Split-Rail SEPIC With the TPS61175 Feb 2, 2010
Application note Understanding TPS61175's Pulse-Skipping Function Jul 30, 2009
Application note How to Design a SEPIC Converter With the TPS61175 Jun 12, 2009
Application note Simple Power Good circuit using the TPS61175 FREQ pin as reference May 5, 2009
Analog design Journal Using a portable-power boost converter in an isolated flyback application Mar 11, 2009
Analog design Journal Q1 2009 Issue Analog Applications Journal Mar 11, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61175EVM-326 — TPS61175 12V Input, 24V Output, 1.2A Evaluation Module

The TPS61175EVM-326 facilitates evaluation of the TPS61175 3-A High Voltage Boost Converter IC.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS61175EVM-588 — TPS61175 9V to 18V Input, 12V Output, SEPIC Evaluation Module

The TPS61175EVM-588 evaluation module is a fully assembled and tested circuit for evaluating the TPS61175 high voltage boost converter in a split-rail SEPIC configuration.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61175 TINA-TI Transient Reference Design

SLVM755.TSC (791 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS61175 TINA-TI Transient Spice Model

SLVM756.ZIP (39 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS61175 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM479A.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS61175-Q1 TINA-TI Average Reference Design

SLVMBX1.TSC (3359 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS61175-Q1 TINA-TI Average Spice Model

SLVMBX0.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS61175-Q1 Unencrypted PSpice Average Model Package (Rev. A)

SLVMBT7A.ZIP (71 KB) - PSpice model
Supported products & hardware
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC — Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware
Reference design

PMP9768 — Automotive eCall Power Supply Reference Design with High Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)
Supported products & hardware
Reference design

PMP9769 — Automotive eCall Power Supply Reference Design with Low Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos