A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TMUX1511 ACTIVE 5-V, 1:1 (SPST), 4-channel analog switch with powered-off protection & 1.8-V input logic Lower Ron and Con

Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 35 CON (typ) (pF) 5 Supply current (typ) (µA) 16 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Military Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 4
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 35 CON (typ) (pF) 5 Supply current (typ) (µA) 16 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Military Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 4
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • Wide analog-input-voltage range:

    VCC - VEE: 0V to 10V

  • Low ON resistance:
    • 45Ω (typical): VCC = 4.5V
    • 35Ω (typical): VCC = 6V
    • 30Ω (typical): VCC – VEE = 9V
  • Fast switching and propagation delay times
  • Low OFF leakage current
  • Built-in break-before-make switching
  • Logic-level translation to enable 5V logic to accommodate ±5 V analog signals
  • Wide operating temperature range: -55°C to 125°C
  • HC types:
    • 2V to 10V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT types:
    • Direct LSTTL input logic compatibility, VIL= 0.8V (maximum), VIH = 2V (minimum)
    • CMOS input compatibility, II ≤ 1 µA at VOL, VOH
  • Wide analog-input-voltage range:

    VCC - VEE: 0V to 10V

  • Low ON resistance:
    • 45Ω (typical): VCC = 4.5V
    • 35Ω (typical): VCC = 6V
    • 30Ω (typical): VCC – VEE = 9V
  • Fast switching and propagation delay times
  • Low OFF leakage current
  • Built-in break-before-make switching
  • Logic-level translation to enable 5V logic to accommodate ±5 V analog signals
  • Wide operating temperature range: -55°C to 125°C
  • HC types:
    • 2V to 10V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT types:
    • Direct LSTTL input logic compatibility, VIL= 0.8V (maximum), VIH = 2V (minimum)
    • CMOS input compatibility, II ≤ 1 µA at VOL, VOH

The ’HC4316 and CD74HCT4316 contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

In addition these devices contain logic-level translation circuits that provide for analog signal switching of voltages between ±5V via 5V logic. Each switch is turned on by a high-level voltage on its select input (S) when the common Enable (E) is Low. A High E disables all switches. The digital inputs can swing between VCC and GND; the analog inputs/outputs can swing between VCC as a positive limit and VEE as a negative limit. Voltage ranges are shown in Figure 13-1 and Figure 13-2.

The ’HC4316 and CD74HCT4316 contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

In addition these devices contain logic-level translation circuits that provide for analog signal switching of voltages between ±5V via 5V logic. Each switch is turned on by a high-level voltage on its select input (S) when the common Enable (E) is Low. A High E disables all switches. The digital inputs can swing between VCC and GND; the analog inputs/outputs can swing between VCC as a positive limit and VEE as a negative limit. Voltage ranges are shown in Figure 13-1 and Figure 13-2.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CDx4HCx4316 High-Speed CMOS Logic Quad Analog Switch with Level Translation datasheet (Rev. E) PDF | HTML 16 Jul 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos