CD74HC4538-Q1

ACTIVE

Product details

Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Technology family HC Input type Standard CMOS Output type Push-Pull Supply current (µA) 80 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode, Retriggerable Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Technology family HC Input type Standard CMOS Output type Push-Pull Supply current (µA) 80 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode, Retriggerable Operating temperature range (°C) -40 to 125 Rating Automotive
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • Qualified for automotive applications retriggerable/resettable capability
  • Trigger and reset propagation delays independent of RX, CX
  • Triggering from the leading or trailing edge
  • Q and Q buffered outputs available
  • Separate resets
  • Wide range of output pulse widths
  • Schmitt-Trigger input on A and B inputs
  • Retrigger time is independent of CX
  • Fanout (over temperature range)
    • Standard outputs 10 LSTTL loads
    • Bus driver outputs 15 LSTTL loads
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • VCC voltage = 2V to 6V
  • High noise immunity NIL or NIH = 30% of VCC, VCC = 5V
  • Qualified for automotive applications
  • Qualified for automotive applications retriggerable/resettable capability
  • Trigger and reset propagation delays independent of RX, CX
  • Triggering from the leading or trailing edge
  • Q and Q buffered outputs available
  • Separate resets
  • Wide range of output pulse widths
  • Schmitt-Trigger input on A and B inputs
  • Retrigger time is independent of CX
  • Fanout (over temperature range)
    • Standard outputs 10 LSTTL loads
    • Bus driver outputs 15 LSTTL loads
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • VCC voltage = 2V to 6V
  • High noise immunity NIL or NIH = 30% of VCC, VCC = 5V

The CD74HC4538 is a dual retriggerable/resettable precision monostable multivibrator for fixed-voltage timing applications.

The CD74HC4538 is a dual retriggerable/resettable precision monostable multivibrator for fixed-voltage timing applications.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD14538B ACTIVE CMOS Dual Precision Monostable Multivibrator (125 C Operation) Voltage range (3V to 18V), average propagation delay (130ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD74HC4538-Q1 Automotive High-Speed CMOS Logic Dual Retriggerable Precision Monostable Multivibrator datasheet (Rev. B) PDF | HTML 28 Aug 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos