Gehäuseinformationen
Gehäuse | Pins PicoStar (YJC) | 3 |
Betriebstemperaturbereich (°C) -55 to 150 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von CSD25483F4
- Ultra-low on-resistance
- Ultra-low Qg and Qgd
- High operating drain current
- Ultra-small footprint (0402 case size)
- 1.0 mm × 0.6 mm
- Ultra-low profile
- Maximum height: 0.36-mm
- Integrated ESD protection diode
- Rated > 4-kV HBM
- Rated > 2-kV CDM
- Lead and halogen free
- RoHS compliant
Beschreibung von CSD25483F4
This 210-mΩ, 20-V P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
.
.
.
.
.